CDF7621-000 Buy Now
Silicon Schottky Diode Chips

Skyworks silicon Schottky diode chips are intended for use as detector and mixer devices in hybrid integrated circuits at frequencies from below 100 MHz to higher than 40 GHz. Skyworks 'Universal Chip' design features a 4 mil diameter bond pad that is offset from the semiconductor junction preventing damage to the active junction as a result of wire bonding.

Epoxy and ceramic hermetic packaged diode products are available through Isolink (a wholly owned subsidiary of Skyworks Solutions, Inc.)

Features

  • For Detector and Mixer Applications
  • Low Capacitance for Usage Beyond 40 GHz
  • ZBD and Low Barrier Designs
  • P-Type and N-Type Junctions
  • Large Bond Pad Chip Design
Data Sheets Silicon Schottky Barrier Diodes: Packaged, Bondable Chips and Beam-Leads Silicon_Schottky_Barrier_Diodes_200847H.pdf (536 KB)
Application Notes Waffle Pack Chip Carrier Handling/Opening Procedure 200146A.pdf (94 KB)
Application Notes Quality/Reliability 200149C.pdf (300 KB)
Application Notes ESD Compliance Testing and Recommended Protection Circuits for GaAs Devices 200818B.pdf (114 KB)
Application Notes Mixer and Detector Diodes 200826A.pdf (458 KB)
Application Notes Handling Precautions for Schottky Barrier Mixer and Detector Diodes 200840A.pdf (71 KB)
Application Notes Diode Chips, Beam-Lead Diodes, Capacitors: Bonding Methods and Packaging Bond_Methods_and_Pkg_App_Note_200532B.pdf (358 KB)
ProductName : CDF7621-000
Frequency Band : K
Barrier : Low
Frequency (GHz) :
Min. TSS (dBm) :
Junction Type : N
ZIF (Ω) :
CJ (pF) : 0.10
Gamma :
Min. E0 (mV) :
VF @ 1 mA (mV) : 270-350
ZV (Ω) :
RT (Ω) : 20
VB (V) : 2
RV @ 0 Bias (Ω) : 680
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540