SKY18120-11 Buy Now
0.4-2.7 GHz SP9T Antenna Switch Module With GSM Transmit Filters

The SKY18120-11 is a Single Pole, Nine-Throw (SP9T) antenna switch Front-End Module (FEM) designed for dual-mode, high power band switching applications that require low harmonics and low insertion loss. The device is optimized for GSM/EDGE, TD-SCDMA, and WCDMA/LTE applications.

The SKY18120-11 consists of an SP9T switch, GSM transmit signal low-pass harmonic filters, and a GPIO controller. The low current consumption makes this device very suitable for battery operated applications.

The SKY18120-11 is manufactured in a compact, 2.5 x 2.5 mm, 16-pin Multi-Chip Module (MCM) package.

Please note: SKY18120-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY13404-466LF.

Features

  • Supports quad-band GSM, tri-band UMTS, LTE, or TD-SCDMA
  • Low insertion loss:
    − 1.1 dB @ 1 GHz GSM transmit
    - 0.8 dB @ 1 GHz GSM receive
    − 1.1 dB @ 2 GHz GSM receive
    − 0.7 dB @ 2 GHz UMTS transmit
  • Good 2nd/3rd harmonic performance:
    − –52/–52 dBm @ PIN = +35 dBm (2G low-band transmit)
    − –67/–60 dBm @ PIN = +32 dBm (2G high-band transmit)
  • State-of-the-art SOI process with GPIO logic
  • Ultra-small MCM (16-pin, 2.5 x 2.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY18120-11: 0.4-2.7 GHz SP9T Antenna Switch Module With GSM Transmit Filters 201329F.pdf (733 KB)
Last Time Buy Product Discontinuation Notification: SKY13345-368LF, SKY13385-460LF, SKY13388-465LF, SKY13397-388LF, SKY18120-11 LTB_for_various_switch_products_20180314.pdf (92 KB)
ProductName : SKY18120-11
Description (Absorptive/ Reflective) : SP9T (R)
Frequency (GHz) Min. : 0.4
Frequency (GHz) Max. : 2.7
Typ. IL (dB) : TBD
Typ. Isol. (dB) : TBD
Typ. IIP3 (dBm) : TBD
Package : MCM, 20L
Package (mm) : 2.5 x 2.5
Product Information:
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP5T ~ SP16T
Function: SP9T
Package Type: MCM
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
Status: Not Recommended for New Designs
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540