SKYA21012 Buy Now
20 MHz to 6.0 GHz GaAs SPDT Switch

The SKYA21012 is a pHEMT GaAs FET I/C switch. The switch may be used in transmit/receive applications by connecting the RF common port (INPUT, pin 5) to either the OUTPUT1 or OUTPUT2 port (pin 1 or 3, respectively) using a low loss path (i.e., a positive voltage applied to either VCTL1 or VCTL2 pins). The switch is “reflective short” on the isolated port.

The switch is manufactured in a compact, 1 x 1 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Features

  • Positive voltage control (0 and 1.8 V to 0 and 5.0 V)
  • Broadband frequency range: 20 MHz to 6.0 GHz
  • Very low insertion loss, 0.35 dB typical @ 2.45 GHz
  • High isolation, 24 dB typical @ 2.45 GHz
  • Excellent linearity performance, IP0.5 dB = +30 dBm
  • Ultraminiature, MLPD (6-pin, 1 x 1 mm) package
  • Designed and manufactured in an ISO/TS16949-certified facility
  • JEDEC (JESD22) qualified at 25 °C
  • Lead (Pb)-free and RoHS-compliant MSL-1 @ 260 °C per JEDEC J-STD-020
Data Sheets SKYA21012: 20 MHz to 6.0 GHz GaAs SPDT Switch SKYA21012_203021C.pdf (844 KB)
ProductName : SKYA21012
Description (Absorptive/ Reflective) : SPDT (R)
Frequency (GHz) Min. : 0.02
Frequency (GHz) Max. : 6
Typ. IL (dB) : 0.35-0.50
Typ. Isol. (dB) : 24-26
Typ. IIP3 (dBm) : 46-50
Typ. IP1 dB (dBm) : 30
Control Logic :
Package : MLPD 6L
Package (mm) : 1 x 1 x 0.50
Product Information:
Frequency Max.: ≥2.9 GHz and < 5.9GHz
Frequency Min.: <100 MHz
Function: SPDT / SP2T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥20 dBm and <30 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540