SKY13477-001A
3P4T Transmit/Receive LTE Switch in a WLCSP Package

The SKY13477-001A is a Three-Pole, Four-Throw (3P4T) switch. Switching is controlled by an integrated GPIO interface with four control pins. Depending on the logic voltage level applied to the control pins, the following switched outputs are possible:

  • RF1 port can be connected to the RF6 or RF5 port.
  • RF2 port can be connected to the RF7 port.
  • RF3 port can be connected to the RF4, RF5, RF6, or RF7 port.


No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path. The internal voltage regulator allows the VDD supply value to be within 2.45 V to 3.00 V. Logic control is 1.8 V nominal.

The SKY13477-001A is provided in a compact 15-bump, 1.942 x 1.142 x 0.420 mm (maximum) Wafer Level Chip Scale Package (WLCSP) that meets requirements for board-level assembly. Bump and Under-Bump Metallization (UBM) diameters are 200 microns.

Features

  • 400 micron WLCSP suitable for direct board attachment
  • Low insertion loss optimized for high TDD band applications and FDD Band 7 applications
  • No external DC blocking capacitors required
  • Four GPIO control lines with VDD voltage regulator:
    • VCTL = 1.8 V
    • VDD = 2.45 to 3.00 V
  • Small, 15-bump WLCSP, 200 μm diameter, 400 μm pitch (1.942 x 1.142 x 0.420 mm maximum) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13477-001A: 3P4T Transmit/Receive LTE Switch in a WLCSP Package SKY13477_001A_203104B.pdf (411 KB)
ProductName : SKY13477-001A
Description (Absorptive/ Reflective) : 3P4T (R)
Frequency (GHz) Min. : 2.3
Frequency (GHz) Max. : 2.7
Typ. IL (dB) : 0.35-0.66
Typ. Isol. (dB) : 30
Typ. IIP3 (dBm) :
Typ. IP1 dB (dBm) :
Package : WLCSP
Package (mm) : 1.942 x 1.142 x 0.420
Product Information:
Description: Band Switches
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: 3P4T
Package Type: WLCSP
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540