SKY65713-11 Buy Now
Low-Noise Amplifier Front-End Module with BDS/GPS/GNSS Pre-Filter

The SKY65713-11 is a front-end module (FEM) with an integrated low-noise amplifier (LNA) and prefilter designed for Beidou Global Positioning System/Global Navigation Satellite System (BDS/GPS/GNSS) receiver applications. The device provides high linearity, excellent gain, a high 1 dB Input Compression Point (IP1dB), and a superior noise figure (NF).

The GPS pre-filter provides the low in-band insertion loss for excellent rejections of the cellular and WLAN frequency bands. The SKY65713-11 uses surface mount technology (SMT) in the form of a 1.1 x 1.5 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.

The LNA matching inductor is placed outside the module to enable performance optimization.

Please note: SKY65713-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY65724-11.

Features

  • Small signal gain: 16.5 dB typical
  • Low noise figure: 1.8 dB typical
  • High out-of-band IIP2 and IIP3
  • Low current consumption
  • Input/output impedance internally matched to 50 
  • Single DC supply: 1.62 to 2.80 V
  • Minimal number of external components required
  • Small, MCM (8-pin, 1.1 x 1.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Product Summary SKY65713-11: Low-Noise Amplifier Front-End Module with BDS/GPS/GNSS Pre-Filter SKY65713_11_PS_203442B.pdf (151 KB)
ProductName : SKY65713-11
Frequency (MHz) : TBD
Test Frequency (MHz) : TBD
Description : GPS/GNSS/GNSS Pre-Filter + LNA Front-End Module
Gain (dB) : TBD
VDD (V) : TBD
IP1 dB (dBm) : TBD
NF (dB) : TBD
Package : MCM, 8-pin
Package (mm) : 1.1 x 1.5
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540