SKY65013-70LF Buy Now
0.1 -7 GHz InGaP Cascadable Amplifier

The SKY65013 is a general-purpose, broadband amplifier fabricated from Skyworks InGaP HBT process and packaged in an SOT-89 package. The amplifier’s input and output impedances are 50 Ω, which allows these amplifiers to be cascaded without external impedance matching networks. The typical useable bandwidth of the SKY65013 is 0.1–7 GHz.

A populated evaluation board is available upon request.

Features

  • Broadband: 0.1–7 GHz
  • Small signal gain: 12.5 dB typ. @ 2 GHz
  • High output 3rd order intercept: 29 dBm typ..
  • 0P1 dB: 12.5 dBm typ. @ 2 GHz
  • Input and output impedance: 50 Ω, nominal
Data Sheets SKY65013-70LF 0.1-7 GHz InGaP Cascadable Amplifier SKY65013_70LF_200360G.pdf (673 KB)
Application Notes Gain Block Bias Networks 200942B.pdf (445 KB)
Designer Info SKY65013-70LF: De-embedded S-Parameters SKY65013-70LF_S-parameters.s2p (12 KB)
ProductName : SKY65013-70LF
Frequency Range (GHz) : 0.1-7
Test Frequency (GHz) : 2
Gain Typ. (dB) : 12.5
OIP3 (dBm) : 29
P1 dB (dBm) : 12.5
Quiescent Current Typ. (mA) :
Noise Figure Typ. (dB) : 5.5
Package : SOT-89, 4-pin
Package (mm) : 2.4 x 4.5 x 1.5
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540