SKY65014-70LF Buy Now
InGaP Cascadable Amplifier 0.1–6 GHz

The SKY65014 is a general-purpose, broadband amplifier fabricated from Skyworks InGaP HBT process and packaged in a SOT-89 package. The amplifier’s input and output impedances are 50 Ω, which allows these amplifiers to be cascaded without external impedance matching networks. The typical -3 dB bandwidth of the SKY65014 is 0.1 to 6 GHz.

A populated evaluation board is available upon request.

Features

  • Broadband: 0.1–6 GHz
  • Small signal gain: 16 dB typ. @ 2 GHz
  • High output 3rd order intercept: +36 dBm typ.
  • OP1 dB: +18 dBm typ. @ 2 GHz
  • Input and output impedance: 50 Ω nominal
Data Sheets SKY65014-70LF InGaP Cascadable Amplifier 0.1-6 GHz SKY65014_70LF_200358G.pdf (672 KB)
Application Notes Gain Block Bias Networks 200942B.pdf (445 KB)
Designer Info SKY65014-70LF De-embedded S-Parameters SKY65014-70LF_S-parameters.s2p (12 KB)
ProductName : SKY65014-70LF
Frequency Range (GHz) : 0.1-6
Test Frequency (GHz) : 2
Gain Typ. (dB) : 16.0
OIP3 (dBm) : 36
P1 dB (dBm) : 18.0
Quiescent Current Typ. (mA) : 70
Noise Figure Typ. (dB) : 4.8
Package : SOT-89, 4-pin
Package (mm) : 2.4 x 4.5 x 1.5
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540