SKY77656-11
Multimode Multiband Power Amplifier Module for Quad-Band GSM/EDGE – WCDMA / HSDPA / HSUPA / HSPA+ / LTE (Bands 1–5, 8, 12, 13, 17, 20, 26, 28, 34, 39)
The SKY77656-11 is a hybrid, multimode multiband (MMMB) Power Amplifier Module (PAM) that supports 2.5G and 3G / 4G handsets and operates efficiently in GSM, EGPRS, EDGE, WCDMA, and LTE modes. The PAM consists of a GSM 800/EGSM 900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA blocks operating in low and high bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50 to minimize the number of external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.
GSM/EDGE: The SKY77656-11 uses a new compact architecture supporting the GSM850, EGSM900, DCS1800 and PCS1900 bands. The PAM also supports 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.
WCDMA: The SKY77656-11 uses an enhanced architecture to: support WCDMA, High-Speed Downlink Packet Access (HSDPA), High-Speed Uplink Packet Access (HSUPA), and LTE modulations; cover multiple bands for 3GPP, including bands 1, 2, 3, 4, 5, 8; operate at different power modes. The module is fully controllable via MIPI interface.
TD-SCDMA / TDD LTE: The SKY77656-11 uses an enhanced architecture that supports TD-SCDMA bands 34/39 and TDD LTE band 39.
LTE: The SKY77656-11 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency. The SKY77656-11 supports LTE Downlink Carrier Aggregation harmonic cases with low harmonic levels.
Features
- Hybrid architecture: separate GSM and 3G / 4G paths
- 50 ohm input and output impedances, integrated DC blocking on all ports
- Separate single-ended GSM and WCDMA inputs and outputs
- Two-wire MIPI® RFFE Control (SCLK, SDATA)
- VCC stages for 2.5G can attach to battery or buck DC/DC
- Small, low profile package:
- 4.3 mm x 6.95 mm x 0.75 mm
- 40-pad configuration
- 2.5G FEATURES:
- EGPRS Class 12 multi-slot operation
- Four RF power control levels using RFFE interface
- Linear PA with bias optimization for efficiency/linearity trade-off in 8-PSK mode
- 3G FEATURES:
- WCDMA mode supports output power, bandwidth for bands 1, 2, 3, 4, 34/39, 5, 8 (and sub-bands 9, 10, 25, 26) through an integrated band-select switch
- Digital bias optimization through RFFE interface for best efficiency/linearity tradeoff
- 4G FEATURES:
- Optimized for Average Power Tracking system
- LTE supports output power bandwidth bands 1, 2, 3, 4, 39, 5, 8, 20, 12, 13, 17 (and sub-bands 9, 10, 18, 19, 25, 26)
Product Summary |
SKY77656-11 Multimode Multiband Power Amplifier Module for Quad-Band GSM/EDGE – WCDMA / HSDPA / HSUPA / HSPA+ / LTE (Bands 1–5, 8, 12, 13, 17, 20, 26, 28, 34, 39) |
SKY77656_11_204446A.pdf (98 KB) |
|
ProductName
:
|
SKY77656-11
|
Frequency (MHz)
:
|
—
|
Description
:
|
Multimode Multiband Power Amplifier Module for Quad-Band GSM / GPRS / EDGE / TD-SCDMA
|
Typical PAE (%)
:
|
—
|
Typical Imax (mA)
:
|
—
|
Typical Gain (dB)
:
|
—
|
Supply Voltage (V)
:
|
—
|
Package
:
|
MCM, 40-pad
|
Package (mm)
:
|
4.3 x 6.95 x 0.75
|
Product Information:
|
New
|