SKYA21054
Automotive 0.4 to 2.7 GHz SP8T MIPI Diversity Switch

The SKYA21054 is a single-pole, eight-throw (SP8T) antenna switch with an integrated Mobile Industry Processor Interface (MIPI) controller. Using an advanced switching technology, the SKYA21054 maintains low insertion loss and high isolation, which makes it an ideal choice for UMTS, CDMA2000, EDGE, GSM, and LTE applications.

The design features eight linear TRX ports. The switch has an excellent triple beat ratio and second/third order intermodulation distortion (IMD2/IMD3) performance.

Switching is controlled by the MIPI decoder. There is an external MIPI select pin that enables how the switch responds to power mode triggers. When this pin is grounded, the switch responds to any of the power mode triggers. When this pin is left open, the switch responds to individual power mode triggers. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied.

The SKYA21054 is manufactured in a compact, 2.5 x 2.5 x 0.75 mm, 20-pin surface-mount Quad Flat No- Lead (QFN) package.

Features

  • High isolation and linearity
  • Broadband frequency range: 0.4 to 2.7 GHz
  • Integrated MIPI interface
  • Automotive Level-3 PPAP available upon request
  • IMDS material declaration available at production release
  • Extended production life to support automotive requirements
  • Independent BOM management to minimize PCN risk
  • Extended operating temperature, -40 °C to +105 °C Tc
  • Small QFN (20-pin, 2.5 x 2.5 x 0.75 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKYA21054: Automotive 0.4 to 2.7 GHz SP8T MIPI Diversity Switch SKYA21054_204060D.pdf (675 KB)
ProductName : SKYA21054
Description (Absorptive/ Reflective) : SP8T (R)
Frequency (GHz) Min. : 0.4
Frequency (GHz) Max. : 2.7
Typ. IL (dB) : 0.7
Typ. Isol. (dB) : 35-22
Typ. IIP3 (dBm) :
Typ. IP1 dB (dBm) :
Package : QFN 20L
Package (mm) : 2.5 x 2.5 x 0.75
Product Information: New
Description: ASM MIPI
Description: Band Switches
Description: Broad Market
Description: Diversity Switches, Tx/Rx LTE
Description: High Isolation
Description: High Linearity
Description: Low Insertion Loss
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP5T ~ SP16T
Function: SP8T
Package Type: DFN, QFN, MLPD, MLPQ
Status: In Production
Status: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540