SKY18106-455LF Buy Now
0.4 – 2.2 GHz SP8T Antenna Switch With GSM Transmit Filters

The SKY18106-455LF is a single-pole, eight-throw (SP8T) Front- End Module (FEM) switch designed for multi-mode, high-power switching applications that demand low harmonics and low insertion loss. The switch is optimized for both 2G GSM/EDGE and 3G WCDMA applications. No external blocking capacitors are required on the RF ports.

The SKY18106-455LF consists of an SP8T switch, GSM transmit signal harmonic filters, and a Serial Peripheral Interface (SPI) controller. The low current consumption of the device makes it very suitable for battery-operated applications.

The switch is manufactured using a state of the art pHEMT process, and is provided in a compact 3.0 x 3.8 mm Quad Flat No-Lead (QFN) package.

Features

  • Wideband frequency range: 0.4 to 2.2 GHz
  • Supports quad-band GSM/EDGE with up to six bands of WCDMA or LTE
  • Low insertion loss:
    - 0.80 dB @ GSM, 1 GHz
    - 0.90 dB @ GSM, 2 GHz
    - 0.40 dB @ WCDMA transmit, 1 GHz
    - 0.60 dB @ WCDMA transmit, 2.1 GHz
  • Good 2nd and 3rd harmonic performance: –45/–45 dBm @ +35 dBm and +33 dBm for low band and high band, respectively
  • Over 25 dB GSM/EDGE harmonic attenuations
  • Battery supply voltage: 2.5 to 4.7 V
  • SPI logic (VHIGH = 1.8 V)
  • Small, QFN (26-pin, 3.0 x 3.8 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY18106-455LF: 0.4 – 2.2 GHz SP8T Antenna Switch With GSM Transmit Filters SKY18106_455LF_201162Q.pdf (546 KB)
ProductName : SKY18106-455LF
Description (Absorptive/ Reflective) : SP8T (A)
Frequency (GHz) Min. : 0.4
Frequency (GHz) Max. : 2.2
Typ. IL (dB) : 0.4-0.8
Typ. Isol. (dB) : 25
Typ. IIP3 (dBm) : 66
Package : QFN, 26L
Package (mm) : 3 x 3.8 x 0.75
Product Information:
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP5T ~ SP16T
Function: SP8T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
Status: Not Recommended for New Designs
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540