SKY65081-70LF Buy Now
2000-3000 MHz Low-Noise Power Amplifier Driver

Skyworks SKY65081-70LF is a high performance, ultra-wideband Power Amplifier (PA) driver with superior output power, low noise, linearity, and efficiency. The device provides a 2.0 dB Noise Figure (NF) and a 1 dB Output Compression Point (OP1dB) of +22.3 dBm, making the SKY65081-70LF ideal for use in the driver stage of infrastructure transmit chains.

The SKY65081-70LF uses low-cost Surface-Mount Technology (SMT) in the form of a 4-pin, 2.4 x 4.5 mm Small Outline Transistor (SOT) package.

Please note: SKY65081-70LF is not recommended for new designs. Recommended replacement parts is SKY67159-396LF.

Features

  • Wideband frequency range: 2000 to 3000 MHz
  • Low Noise Figure: 2.0 dB
  • High linearity: IIP3 = +29.6 dBm
  • Output P1dB = +22.3 dBm
  • High gain: 14.3 dB
  • Single DC supply: +5 V
  • On-chip bias circuit
  • SOT-89 (4-pin, 2.4 x 4.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY65081-70LF: 2000-3000 MHz Low-Noise Power Amplifier Driver SKY65081_70LF_201192C.pdf (876 KB)
ProductName : SKY65081-70LF
Frequency Range (GHz) : 2.0-3.0
Test Frequency (GHz) : 2.60
Gain Typ. (dB) : 14.3
OIP3 (dBm) : 43.9
OP1 dB (dBm) : 22.3
P1 dB (dBm) :
VDD (V) :
Supply Current Typ. (mA) : 75
VCC (V) : 5
Quiescent Current Typ. (mA) : 55
Noise Figure Typ. (dB) : 2
Package : SOT-89, 4-pin
Package (mm) : 2.4 x 4.5 x 1.5
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540