Cellular / Smartphones-
Antenna Swap for Cellular / Smartphone Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY13699-21

    DPDT0.46.00.3 @ 2.7Ghz38 @ 2.7Ghz-39QFN 10L1.1 x 1.5 x 0.59
    SKY13698-694LF

    DPDT0.45.90.4 @ 2.7Ghz38 @ 2.7Ghz7539.5QFN 12L1.83 x 1.83 x 0.5
    SKY13630-11

    2*DPDT*2*Diplexers0.73.80.7 @ 2.7 GHz23 @ 2.7 GHz  MCM 28L2.4 x 4 x 0.9
    SKY13598-683LF

    DPDT0.43.80.7 @ 2.7 GHz60 @ 2.7 GHz QFN 12L1.83 x 1.83 x 0.5
    SKY13596-397LF

    DPDT0.43.80.5 @ 2.7 GHz21 @ 2.7 GHz QFN 12L2 x 2 x 0.55
    SKY13396-397LF

    DPDT (R)0.73.00.3-0.531-185838QFN 12L2 x 2 x 0.55