CATV-
Hybrid Line Amplifier Modules for HFC

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescriptionGain (dB) MinGain (dB) MaxSupply
    Current Typ.
    (mA)
    Noise Figure
    Typ.
    (dB)
    CTB (dBc) TypCSO (dBc) TypXMOD (dBc) TypPb-FreeGreen
    ACA4788

    1218 MHz High Output GaN CATV Power Doubler Amplifier23237654-76-80-70
    ACA2778

    1GHz, 35dB Gain, CATV Hybrid Amplifier34.536.52803.5756870
    ACA4741 1218 MHz High Output GaN CATV Power Doubler Amplifier-18.59005-80-70-70
    ACA3754

    870 MHz, 28 dB Gain CATV Power Doubler Amplifier27294303.5-65-65 
    ACA3748

    870 MHz, 25 dB Gain CATV Power Doubler Amplifier24264305-65-65 
    ACA2788

    1 GHz, 28 dB Gain CATV Power Doubler Amplifier27294303.5-70-70 
    ACA2786

    1 GHz Power Doubler Hybrid Amplifier  4307.5-70-70-63