Wireless Infrastructure / Small Cell Power Amplifiers-
High Linearity Small Cell Power Amplifiers

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    Gain
    Typ.
    (dB)
    OIP3

    (dBm)
    P1 dB

    (dBm)
    Power Added
    Efficiency
    (%)
    Linear Output
    Power
    (dBm)
    Supply
    Voltage
    (V)
    Quiescent
    Current Typ.
    (mA)
    Package
    (mm)
    Pb-FreeGreen
    SKY66189-11

    0.9-1.991.96403110+233.337028-pin MCM, 5 x 5 x 1.25
    SKY66188-11

    0.75-0.770.7805373112.5+233.315528-pin MCM, 5 x 5 x 1.25
    SKY66181-11

    1.8-1.881.842541.531.510+233.335028-pin MCM, 5 x 5 x 1.25
    SKY66186-11

    0.728-0.7680.74837N/A+31 +233.312528-pin MCM, 5 x 5 x 1.25
    SKY66185-11

    0.85-0.90.872536.5N/A+30 +233.313028-pin MCM, 5 x 5 x 1.25
    SKY66184-11

    2.1-2.22.1439N/A+31 +233.340028-pin MCM, 5 x 5 x 1.25
    SKY66013-11

    0.7-0.80.74627.5 +194.24610-pin MCM, 3 x 3 x 0.9
    SKY66008-11

    0.9-0.990.942530 +194.24810-pin MCM, 3 x 3 x 0.9
    SKY66005-11

    0.85-0.920.88330 +194.24610-pin MCM, 3 x 3 x 0.9
    SKY66002-11

    1.9-2.0251.9630+40 +194.26010-pin MCM, 3 x 3 x 0.9
    SKY66001-11

    2.10-2.202.1430+40 +194.25710-pin MCM, 3 x 3 x 0.9
    SKY65171-21

    1.93-2.171.96303628 +18515020-pin MCM, 6 x 6 x 1.35
    SKY65170-21

    0.86-0.960.88324528 +18520020-pin MCM, 6 x 6 x 1.35
    SKY65129-21

    1.98-2.022.0029.534.5 +33542520-pin MCM, 6 x 6 x 1.35
    SKY65127

    0.70-0.800.7536.54432.5 +25526420-pin MCM, 6 x 6 x 1.45
    SKY65126-21

    0.80-0.900.85304832.5 +24.5528520-pin MCM, 6 x 6 x 1.45
    SKY65124

    1.93-1.991.96244533 +24.5555020-pin MCM, 6 x 6 x 1.45
    SKY65120-21

    2.11-2.172.1424.64833.5 +24.5544720-pin MCM, 6 x 6 x 0.9
    AWB7239

    1.88-1.93 30  14274.5 7 x 7 x 1.3
    AWB7238

    0.791-0.82 30  14274.5 7 x 7 x 1.3
    AWB7232

    2.3-2.4 29  15274.5 7 x 7 x 1.3
    AWB7231

    2.01-2.025 29  14274.5 7 x 7 x 1.3
    AWB7229

    0.925-0.96 29  14274.5 7 x 7 x 1.3
    AWB7228

    2.545-2.69 28  14274.5 7 x 7 x 1.3
    AWB7227

    2.11-2.17 29  14274.5 7 x 7 x 1.3
    AWB7225

    0.86-0.894 29.5  14274.5 7 x 7 x 1.3
    AWB7224

    0.728-0.768 29  13274.5 7 x 7 x 1.3
    AWB7223

    1.93-1.995 29  14274.5 7 x 7 x 1.3
    AWB7222

    1.805-1.880 32  14274.5 7 x 7 x 1.3
    AWB7138

    0.791-0.821 30  1524.54.2 7 x 7 x 1.3
    AWB7132

    2.3-2.4 28  1624.54.2 7 x 7 x 1.3
    AWB7129

    0.925-0.960 30  1624.54.2 7 x 7 x 1.3
    AWB7128

    2.545-2.69 28  1624.54.2 7 x 7 x 1.3
    AWB7127

    2.11-2.17 32  1824.54.2 7 x 7 x 1.3
    AWB7125

    0.86-0.894 30  1624.54.2 7 x 7 x 1.3
    AWB7124

    0.728-0.768 30  14.524.54.5 7 x 7 x 1.3
    AWB7123

    1.93-1.99 32  1824.54.2 7 x 7 x 1.3
    AWB7122

    1.805-1.88 30  1624.54.5 7 x 7 x 1.3
    AWB7032

    2.3-2.4 29  17.524.54.2 5 x 5 x 1