Schottky Diodes-
High Reliability Silicon Schottky Barrier Diodes

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Frequency
Band
Frequency
(GHz)
Min. TSS (dBm)
VB @ 10 µA (V)
Max.
CJ @ 0 V
(pF)
VF @ 1 mA
(mV)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Band
    Frequency
    (GHz)
    Min. TSS (dBm)VB @ 10 µA (V)ZIF (Ω)Max.
    CJ @ 0 V
    (pF)
    VF @ 1 mA
    (mV)
    Pb-FreeGreen
    DDB2504 Series

    Ku16482500-7000.1200-350
    DDB2503 Series

    X10502500-7000.15200-350
    DDB2265 Series

    K24.15503800-12000.1300-450