Optocouplers-
High-speed Switching, High CMR, Logic Gate Optocouplers

High-speed switching, high common mode rejection (CMR), logic gate optocouplers are suitable for high-speed digital interfacing applications, elimination of ground loops and input/output buffering. Each unit has a light emitting diode and an integrated high-speed detector mounted and coupled in a miniature custom ceramic package providing 1500 VDC electrical isolation between input and output. The light from the light emitting diode is collected by the photodiode in the integrated detector and amplified by a high gain linear amplifier that drives a Schottky-clamped open collector output transistor. Typical propagation delay of this product is 60 ns. The internal shield improves common mode transient immunity to 1000 V/μs minimum.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFMemoConditionVOL
    Min.
    VOL
    Max.
    BVCEO
    (V)
    Vcc
    Max.
    (V)
    Propagation
    Delay
    Isolation
    @ VDC
    1 Sec.
    Package
    Photo
    Package
    Info
    Pb-FreeGreen
    OLS500

     VOL @ IF = 5 mA0.6 V7140ns Max.15006-Lead Hermetic Ceramic LCC
    OLI500

     VOL @ IF = 5 mA0.6 V7140ns Max.15006-Lead Ceramic Carrier Chip for Hybrid Assembly
    OLH5630 / OLH5631

    Dual ChannelVOL @ IF = 10 mA0.6 V7140ns Max.30008-Lead Hermetic Dip
    OLH5600 / OLH5601

     VOL @ IF = 10 mA0.6 V7140ns Max.30008-Lead Hermetic Dip
    OLH500

     VOL @ IF = 5 mA0.6 V7140ns Max.10006-Lead Hermetic TO-5
    OLF500

     VOL @ IF = 5 mA0.6 V7140ns Max.10008-Lead Hermetic Ceramic Flat