Optocouplers-
Schmitt Trigger Optocouplers

Schmitt trigger optocouplers have a light emitting diode and an integrated high-speed detector mounted and coupled in a miniature custom package. The light from the light emitting diode is collected by the photodiode in the integrated detector. The integrated detector incorporates a Schmitt trigger, which provides hysteresis for noise immunity and pulse shaping, and an open collector output. Typical propagation delay of this product is 170 ns. The common mode transient immunity is greater than 1000 V/μs.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFConditionIF
    Min.
    IF
    Max.
    BVCEO
    (V)
    Vcc
    Max.
    (V)
    Propagation
    Delay
    Isolation
    @ VDC
    1 Sec.
    Package
    Photo
    Package
    Info
    Pb-FreeGreen
    OLS600

    Threshold Current IF @ VCC = 15 V1018300ns Max.15006-Lead Hermetic Ceramic LCC
    OLI600

    Threshold Current IF @ VCC = 15 V1018300ns Max.15006-Lead Ceramic Carrier Chip for Hybrid Assembly
    OLH6000 / OLH6001

    Threshold Current IF @ VCC = 15 V1018300ns Max.15008-Lead Hermetic Dip