Attenuator PIN Diodes-
High Reliability Hermetic Ceramic Attenuator PIN Diodes

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

VB
IR = 10 µA (V)
Nominal
I-region
(µm)
Typ.
CJ @ 0 V
(pF)
Max.
CJ @ 50 V
(pF)
Max.
RS @ 10 mA
(Ω)
Max.
TL @ 10 mA
(ns)
Max Thermal
Resistance
(C/W)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFVB
    IR = 10 µA (V)
    Nominal
    I-region
    (µm)
    Typ.
    CJ @ 0 V
    (pF)
    Max.
    CJ @ 50 V
    (pF)
    Max.
    RS @ 10 mA
    (Ω)
    Max.
    TL @ 10 mA
    (ns)
    Max Thermal
    Resistance
    (C/W)
    Pb-FreeGreen
    APD2220 Series

    100500.350.2470080