Digital Attenuators
Digital Attenuators

Skyworks Solutions is pleased to offer a broad selection of GaAs digital attenuators for infrastructure, test & measurement, and other high performance microwave applications up to 40 GHz. These product solutions leverage Skyworks extensive design knowledge, technical leadership, manufacturing expertise, and superior quality.

Digital Attenuator Product Brief
Select Digital Attenuators Available from Stock for Prototype or High Volume Production


For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFControl Bits/
    Interface
    Parallel/Serial
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Attenuation
    Range
    (dB)
    LSB
    Attenuation
    (dB)
    Typ. IL
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY12408-321LF

    2/P0.050.6660.34934QFN, 12L3 x 3 x 0.75
    SKY12407-321LF

    2/P0.050.612120.34831QFN, 12L3 x 3 x 0.75
    SKY12406-360LF

    1/P0.050.612120.34622QFN, 8L2 x 2 x 0.9
    SKY12355-337LF

    2/P0.35418.06.00.45-0.7547.028.0QFN, 12L3 x 3 x 0.75
    SKY12349-362LF

    5/S0.7415.50.51.2-2.04232QFN, 24L4 x 4 x 0.9
    SKY12348-350LF

    4/P0.131510.8-1.24530QFN, 16L3 x 3 x 0.75
    SKY12347-362LF

    6/PDC331.50.51.2-2.050QFN, 24L4 x 4 x 0.9
    SKY12345-362LF

    5/S0.7415.50.51.2-2.04232QFN, 24L4 x 4 x 0.9
    SKY12343-364LF

    7/P0.01431.750.251.8-1.95035QFN, 32L5 x 5 x 0.9
    SKY12340-364LF

    5/S0.3215.50.51.4-1.84530QFN, 32L5 x 5 x 0.9
    SKY12338-337LF

    2/P0.3541860.55-1.304530QFN, 12L3 x 3 x 0.75
    SKY12329-350LF

    5/P0.443111.2-2.73929QFN, 16L3 x 3 x 0.75
    SKY12325-350LF

    3/P0.56710.7-1.34727QFN, 16L3 x 3 x 0.75
    SKY12322-86LF

    5/P0.5415.50.51.4-3.04527MSOP, 10L4.9 x 3 x 0.96
    AA116-72LF

    1/P0.004215150.35-0.44120SOT-23, 5L2.8 x 2.9 x 1.18