High Throw Count(>4T) Switches/Antenna Switch Modules (ASM)-
High Throw Count Switches (Band Distribution, Linear Tx/Rx, Rx Diversity, General Purpose Signal Routing)

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21054

    SP8T (R)0.42.70.735-22QFN, 20L2.5 x 2.5 x 0.75
    SKYA21029

    SP4T (R)0.13.80.40-0.6042-267039QFN, 14L2 x 2 x 0.55
    SKY13642-485LF

    SP6T0.0051.5TBDTBDTBDTBDQFN, 14L2.0 x 2.0
    SKY13638-700LF

    SP10T (R)0.73.80.75 @2.7 GHz30 @ 2.7GHz6938QFN, 20L2.4 x 2.4 x 0.50
    SKY13637-695LF

    SP8T (R)0.73.80.59 @2.7 GHz25 @ 2.7GHz6838QFN, 14L2 x 2 x 0.55
    SKY13636-695LF

    SP6T (R)0.73.80.55 @2.7 GHz24 @ 2.7GHz6837 QFN, 14L2 x 2 x 0.55
    SKY13594-666LF

    3P4T (R)2.32.70.3-0.453055QFN, 12L1.9 x 1.1 x 0.55
    SKY13525-646LF

    SP6T (R)0.42.70.4-0.734-23QFN, 14L2 x 2 x 0.55
    SKY13567-666LF

    SP5T (R)0.72.70.3-0.630-3861MIS, 12L1.9 x 1.1 x 0.55
    SKY13560-485LF

    SP4T (R)0.42.70.4-0.723-34QFN, 14L2 x 2 x 0.55
    SKY13526-485LF

    SP6T (R)0.42.70.4-0.734-23QFN, 14L2 x 2 x 0.55
    SKY13477-001A

    3P4T (R)2.32.70.35-0.6630WLCSP1.942 x 1.142 x 0.420
    SKY13473-569LF

    SP10T (R)0.42.70.45-0.8037-27QFN, 20L2.4 x 2.4 x 0.75
    SKY13473-12-569LF

    SP10T (R)0.42.70.45-0.8037-27QFN, 20L2.4 x 2.4 x 0.75
    SKY13434-002

    DP5T (R)0.16.00.6-1.024-3028-30Wire bond die0.875 x 0.500 x 0.127
    SKY13418-485LF

    SP8T (R)0.13.80.45-1.3037-186638QFN, 14L2 x 2 x 0.55
    SKY13417-485LF

    SP7T (R)0.13.00.35-0.6535-206938QFN, 14L2 x 2 x 0.55
    SKY13416-485LF

    SP6T (R)0.13.00.35-0.5535-256939QFN, 14L2 x 2 x 0.55
    SKY13415-485LF

    SP5T (R)0.13.80.40-0.6042-267039QFN, 14L2 x 2 x 0.55
    SKY13414-485LF

    SP4T (R)0.13.80.40-0.6042-267039QFN, 14L2 x 2 x 0.55
    SKY13397-388LF

    DP5T (R)0.13.00.352937QFN, 16L2.3 x 2.3 x 0.45
    SKY13358-388LF

    SP5T (R)0.13.00.5-1.030-2137.5QFN, 16L2.3 x 2.3 x 0.45
    AS195-306LF

    SP5T (R)0.12.00.5-1.035-235537QFN, 16L4 x 4 x 0.9