Beam-Lead Schottky Diode-
High Reliability Epoxy Octo Quad Ring Schottky Diodes

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735 0399
  • Europe: 33 (0)1 43548540

For a complete list of Skyworks' Schottky Diodes, please click here.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Frequency
Band
CJ
0 V, 1 MHz
(pF)
Max. RS
IF = 5 mA
(Ω)
Min.
VB @ 10 µA
(V)
Drive
Level

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Band
    CJ
    0 V, 1 MHz
    (pF)
    Max. RS
    IF = 5 mA
    (Ω)
    Min.
    VB @ 10 µA
    (V)
    VF @ 1 mA
    (mV)
    Drive
    Level
    Pb-FreeGreen
    DMJ3940-257

    S-X0.15-0.301681000-1200High
    DMF3938-257

    S-X0.15-0.30164400-520Low
    DME3939-257

    S-X0.15-0.30166600-800Medium