Switches-
High Power SPDT and SPST PIN Diode Switches

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    Control
    Logic
    Max. TX
    Power
    (W)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY12247-492LF

    SPDT3.43.8      QFN, 20-pin5 x 5
    SKY12245-492LF

    SPDT0.33.80.24570383V QFN, 20L5 x 5 x 1.5
    SKY12242-492LF

    SPDT (R)1.83.0Ant to TX = 0.3
    Ant to RX = 0.7
    Ant to TX = 13
    Ant to RX = 40
    TX to RX = 45
    +67  100QFN, 20-pin5 x 5 x 1.5
    SKY12241-492LF

    SPDT (R)1.83.0Ant to TX = 0.25
    Ant to RX = 0.55
    Ant to TX = 17
    Ant to RX = 42
    TX to RX = 47
    +63  50QFN, 20-pin5 x 5 x 1.5
    SKY12215-478LF

    SPDT (R)0.94.00.3-0.531-4371  125QFN, 16L4 x 4 x 1.5
    SKY12213-478LF

    SPST (R)0.56.00.5-1.020-3472  150QFN, 16L4 x 4 x 1.5
    SKY12212-478LF

    SPDT (R)0.052.70.2-0.529-5067  100QFN, 16L4 x 4 x 1.5
    SKY12211-478LF

    SPDT (R)0.052.70.2-0.532-4973  40QFN, 16L4 x 4 x 1.5
    SKY12210-478LF

    SPDT (R)0.94.00.3-0.625-5078  100QFN, 16L4 x 4 x 1.5
    SKY12209-478LF

    SPDT (R)0.94.00.4-0.635-4676  40QFN, 16L4 x 4 x 1.5
    SKY12208-478LF

    SPDT (R)0.022.70.2-0.535-5070  50QFN, 16L4 x 4 x 1.5
    SKY12208-306LF

    SPDT (R)0.022.70.2-0.533-4570  50QFN, 16L4 x 4 x 0.9
    SKY12207-478LF

    SPDT (R)0.94.00.3-0.430-4278  50QFN, 16L4 x 4 x 1.5
    SKY12207-306LF

    SPDT (R)0.94.00.3-0.628-4178  50QFN, 16L4 x 4 x 0.9