Wi-Fi Connectivity Amplifiers-
5 GHz Power Amplifiers for Wi-Fi Connectivity

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    Gain
    Typ.
    (dB)
    OIP3

    (dBm)
    P1 dB

    (dBm)
    Power Added
    Efficiency
    (%)
    VCC

    (V)
    Quiescent
    Current Typ.
    (mA)
    Noise Figure
    Typ.
    (dB)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY85408-11

    5.15-5.935.21-5.855 (with HT80 signal)35 +3120 (MCS7)5 QFN, 20-pin4 x 4
    SKY85405-211 5.15-5.93TBD31 28TBD3.3170TBDQFN, 20-pin4 x 4
    SKY85405-11

    5.15-5.93TBDTBDTBDTBDTBDQFN, 20-pin4 x 4
    SKY85402-11

    5.15-5.95.4532295300 QFN, 20-pin4 x 4 x 0.85
    SE5023L

    5.15-5.855.4032345QFN, 16-pin4 x 4 x 0.9
    SE5005L

    5.15-5.755.427253.3QFN, 16-pin3 x 3 x 0.9
    SE5004L

    5.15-5.855.426+345300QFN, 20-pin4 x 4 x 0.9
    SE5003L1-R

    5.15-5.855.432325120 QFN, 20-pin4 x 4 x 0.9
    SE5003L

    5.15-5.855.432295150QFN, 20-pin4 x 4 x 0.9
    SE2567L

    4.9-5.95.430253.3150QFN, 16-pin3 x 3 x 0.9
    SE2537L

    4.9-5.95.4528253.3150QFN, 16-pin3 x 3 x 0.9