Wi-Fi Connectivity Amplifiers-
2.5 GHz Low Noise Amplifiers for Wi-Fi Connectivity

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Gain
    Typ.
    (dB)
    VDD

    (V)
    Noise Figure
    Typ.
    (dB)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY85207-11

    2.42.5TBDTBDTBDDFN, 8-pin1.5 x 1.5
    SKY85204-11

    2.42.5TBDTBDTBDFlip Chip Die, 11-bump0.760 x 0.970
    SKY85203-11

    2.42.5143.62QFN, 12-pin2 X 2 X 0.5
    SKY85202-11

    2.42.5143.62WLCSP, 15-bump1.04 x 1.04
    SE2601T

    2.42.5123.31.8QFN, 12-pin2 x 2 x 0.6
    SE2600S

    2.42.5123.31.8WLCSP, 11-bump1.07 x 1.05 x 0.38