Wi-Fi Connectivity Amplifiers-
5 GHz Low Noise Amplifiers for Wi-Fi Connectivity

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Frequency
Range
(GHz)
Test
Frequency
(GHz)
Gain
Typ.
(dB)
OIP3

(dBm)
OP1 dB

(dBm)
VDD

(V)
Supply
Current Typ.
(mA)
Noise Figure
Typ.
(dB)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    Gain
    Typ.
    (dB)
    OIP3

    (dBm)
    OP1 dB

    (dBm)
    VDD

    (V)
    Supply
    Current Typ.
    (mA)
    Noise Figure
    Typ.
    (dB)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY85613-11

    4.9-5.925 TBD  TBD TBDDFN, 6-pin1.2 x 1.4
    SKY85611-11

    4.9-5.925 TBD  TBD TBDFlip Chip Die, 11-bump0.760 x 0.970
    SKY85608-11

    4.9-5.925 124 3.6122.2DFN, 8-pin1.5 x 1.5 x 0.4
    SKY65404-31

    4.9-5.95.8132093.3111.2DFN, 6-pin1.5 x 1.5 x 0.45
    SE5008L

    4.9-5.85 14  3.3 2.2QFN, 16-pin3 x 3 x 0.9