WiFi Connectivity Front-end Modules-
5 GHz Front-end Modules for WiFi Connectivity

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Antenna Ports
Typ. Current
@ VDD = 3.3 V
17.5dBm
(mA)
Typ. Current
@ VDD = 3.6 V
17.5dBm
(mA)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureTyp. Current
    @ VCC = 3.3 V
    (mA)
    Typ. Current
    @ VCC = 3.6 V
    (mA)
    Typ. Current
    @ VCC = 5 V
    (mA)
    Typ. Current
    @ VDD = 3.3 V
    17.5dBm
    (mA)
    Typ. Current
    @ VDD = 3.6 V
    17.5dBm
    (mA)
    Typ. POUT
    @ 2.5%
    EVM (dBm)
    Typ. POUT
    @ 3.0%
    EVM (dBm)
    Typ. POUT

    (dBm)
    Typ. Tx Gain (dB)VDD

    (V)
    VCC

    (V)
    Package
    (mm)
    Pb-FreeGreen
    SKY85755-11

    5.15-5.925802.11ax15 GHz WLAN Front-End Module           16-pin QFN, 3 x 3 x 0.55
    SKY85747-11

    5.15-5.925802.11ax15 GHz High-Power WLAN Front-End Module           24-pin LGA, 3 x 5 x 1.2
    SKY85743-21

    5.15-5.925802.11ax15 GHz High-Power WLAN Front-End Module           24-pin LGA, 3 x 5 x 1.2
    SKY85601-21

    4.9-5.9a/n15 GHz RX Front End ModuleTBD     TBD TBD 3.0-3.616-pin QFN,
    2.5 x 2.5 x 0.45
    SKYA21041

    4.9-5.9n/ac5 GHz Switch/LNA Front-end Module       6-pin DFN, 1.2 x 1.4 x 0.33
    SKY85743-11

    5.15-5.925802.11ax15 GHz WLAN Front-End Module  390   25 32 524-pin LGA,
    3 x 5 x 1.2
    SKY85738-11

    5.15-5.85ac 5 GHz WLAN Front-End Module  340   23 32 524-pin LGA,
    3 x 5 x 1.2
    SKY85736-11

    5.15-5.85ac 5 GHz Front-End Module  340   23 32 524-pin LGA,
    3 x 5 x 1.2
    SKY85735-11

    5.15-5.85ac 5 GHz Front-End Module        32  16-pin MCM,
    2 x 2 x 0.6
    SKY85734-11

    5.15-5.85ac 5 GHz Front-End Module        30  16-pin MCM,
    2 x 2 x 0.6
    SKY85728-11

    5.15-5.85ac 5 GHz WLAN Front-End Module  340   23 32  24-pin QFN,
    3 x 5 x 1.2
    SKY85724-11

    4.90-5.95ac 5 GHz Front-End Module           11-pin DFN, 1.7 x 2.0 x 0.33
    SKY85720-11

    5.15-5.95n/ac15 GHz Front-End Module 200 @
    17.5 dBm
    @ Vcc = 3.7V
       TBD19 @
    -30 dB EVM
     28 TBD16-pin QFN, 2.3 x 2.3 x 0.33
    SKY85717-21

    TBD802.11ac15 GHz WLAN Front-End ModuleTBD TBD  TBDTBD TBD TBD16-pin QFN,
    2.5 x 2.5 x 0.4
    SKY85717-11

    TBD802.11ac15 GHz WLAN Front-End ModuleTBD TBD  TBDTBD TBD TBD16-pin QFN,
    2.5 x 2.5 x 0.4
    SKY85716-11

    5.15-5.85802.11AC15 GHZ FRONT END MODULE200    16 @ -35DB EVM17.5 @ -30DB EVM 30 3.316-PIN QFN,
    2.3 X 2.3 X 0.33
    SKY85712-21

    5.15-5.85802.11ac15 GHz WLAN Front-End Module  275 (11ac,19dBm)  17 (@ 1.8% EVM)20 (3% EVM) 27 516-pin QFN,
    3.0 x 3.0 x 0.55
    SKY85712-11

    5.15-5.85802.11ac15 GHz WLAN Front-End Module220 (11ac, 17dBm)    17 (@ 1.8% EVM)18 (3% EVM) 27 3.316-pin QFN,
    3.0 x 3.0 x 0.55
    SKY85711-21

    5.15-5.85802.11ac15 GHz WLAN Front-end Module  275 (11AC, 19dBm)   20 (3% EVM) 27 516-pin QFN,
    2.5 X 2.5 X 0.45
    SKY85711-11

    TBD802.11ac15 GHz WLAN Front-End ModuleTBD TBD  TBDTBD TBD TBD16-pin QFN,
    2.5 x 2.5
    SKY85710-11

    5.15-5.85802.11ac1WLAN Front-End Module  TBD  TBD  TBD 524-pin QFN
    3 x 5 x 0.85
    SKY85709-11

    4.9-5.25n/ac15GHz Front End Module with Integrated PA,
    LNA with bypass and SPDT
     260 (@19dBm)     18 (802.11n)
    16 (1.5%
    EVM, 11ac)
     30 3.0-4.816-pin QFN,
    2.5 x 2.5 x 0.45
    SKY85707-21

    4.9-5.85n/ac15 GHz Front End Module 240 (@ 17dBm)    17 (802.11n)
    15 (1.8% EVM, 11ac)
     28 3.2-4.616-pin QFN,
    2.5 x 2.5 x 0.40
    SKY85706-11

    5.15-5.85n/ac15 GHz Front End Module 220 (@ 15.5dBm)    18 (802.11n)
    15.5 (1.8% EVM, 11ac)
     30 3.0-4.616-pin QFN,
    2.5 x 2.5 x 0.45
    SKY85703-11

    5.15-5.85ac15 GHz Front End ModuleTBD    TBDTBD 28 3.0-3.616-pin QFN,
    3 x 3 x 0.55
    SKY85702-11

    4.9-5.85n/ac15 GHz Front End Module 250 (@ 19dBm)    18 (802.11n)
    16 (1.8% EVM, 11ac)
     28 3.0-4.216-pin QFN,
    2.5 x 2.5 x 0.45
    SKY85614-11

     a/n 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier            
    SKY85605-11

    4.9-5.9a/n15G FEM - SPDT Switch with Low-Noise Amplifier        -0.83.3-5 16-pin QFN,
    2.3 x 2.3
    SKY85601-11

    4.9-5.9a/n15 GHz RX Front End ModuleTBD     TBD TBD 3.0-3.616-pin QFN,
    2.5 x 2.5 x 0.45
    SKY65535-11

    5.15-5.95a1Integrated high performance 5 GHz PA
    with harmonic filter, LNA with bypass, and SPDT
    175 (@ 17.5 dBm)    17.5 (@ 3% EVM)  29  16-pin QFN,
    2.5 x 2.5 x 0.45
    SE5012T

    4.9-5.85a15 GHz Front End Module
    with Power Detector
    195
    -
     -
    270
       17
    21
     TBD
    TBD
     3.3
    5
    16-pin QFN,
    3 x 3 x 0.6
    SE5007T

    4.9-5.85a15 GHz Front End Module
    with Power Detector
    195     17 30  16-pin QFN,
    3 x 3 x 0.6
    SE5007BT

    4.9-5.85agn15 GHz Front End Module
    with Power Detector
    195     17 31  16-pin QFN,
    3 x 3 x 0.9
    SE5006L

    4.9-5.85a15 GHz Front End Module
    with Power Detector
    195     17 31  16-pin QFN,
    3 x 3 x 0.9
    RFX8055

    5.15-5.85802.11a/n/ac1CMOS 5GHz WLAN 802.11a//n/ac
    RFeIC with PA, LNA and SPDT
       225/185   16.5 @ -35dB EVM
    17.5 @ -30dB EVM
    263.0-3.6 2.3 x 2.3 x 0.4
    RFX8053

    5.15-0.825802.11a/n/ac1CMOS 5GHz WLAN 802.11a//n/ac
    RFeIC with PA, LNA and SPDT
        250  17 @ -35dB EVM
    18.5 @ -30dB EVM
    293.3-4.8 2.5 x 2.5 x 0.45
    RFX8051B

    5.15-5.85802.11a/n/ac1CMOS 5GHz WLAN 802.11a//n/ac
    RFeIC with PA, LNA and SPDT
       225   16.5 @ -35dB EVM
    17.5 @ -30dB EVM
    263.0-3.6 3 x 3 x 0.55
    RFX8051

    5.15-5.85802.11a/n/ac1CMOS 5GHz WLAN 802.11a//n/ac
    RFeIC with PA, LNA and SPDT
       210   15.5 @ -35dB EVM
    16.5 @ -30dB EVM
    273.0-3.6 3 x 3 x 0.55
    RFX8050W

    5.15-5.85802.11a/n/ac1CMOS 5GHz WLAN 802.11a//n/ac
    RFeIC with PA, LNA and SPDT
        175  15.5 @ -35dB EVM
    17 @ -30dB EVM
    283.0-4.8 2.5 x 2.5 x 0.4
    RFX8050

    5.15-5.85802.11a/n/ac1CMOS 5GHz WLAN 802.11a//n/ac
    RFeIC with PA, LNA and SPDT
        210/160  16 @ -35dB EVM
    17.5 @ -30dB EVM
    283.0-4.8 2.5 x 2.5 x 0.45
    RFX5000B

    5.15-5.85802.11a/n1CMOS 5GHz WLAN 802.11a/n
    RFeIC with PA, LNA and SPDT
       220/180   17 @ -30dB EVM333.0-3.6 3 x 3 x 0.6
    RFX5000

    5.15-5.85802.11a/n1CMOS 5GHz WLAN 802.11a/n
    RFeIC with PA, LNA and SPDT
       220/180-  17 @ -30dB EVM333.0-3.6 3 x 3 x 0.6