Front-end Modules-
Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

802.11
WLAN
Standard

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFRF Frequency (MHz)DescriptionRx Insertion
    Loss
    (dB) Typ.
    802.11
    WLAN
    Standard
    Rx Gain
    (dB) Typ.
    Rx NF
    (dB) Typ.
    Tx Gain
    (dB)
    Saturated
    Output Power
    (dBm) Typ.
    Supply
    Voltage
    (V)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA23014

     SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 8, 12, 13, 20, 26, 27, 28, 29        54-pad, 6.5 x 6.2 x 0.75
    SKYA23013

     SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 1, 2, 3, 4, 25, 34, 39        54-pad, 6.5 x 6.2 x 0.8
    SKYA23011

     SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 7, 30, 40, 41        46-pad, 5.3 x 5.5 x 0.8
    SKYA23010

     SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 7, 30, 40, 41        46-pad, 5.3 x 5.5 x 0.8
    SKY66420-11

    860-930       2.0-4.816-pin MCM
    3 x 3 x 0.75
     
    SKY66403-11

    2400-2483 2 11222211.8-3.622-pin MCM
    3.5 x 3.0 x 1.0
     
    SKY66119-11

    450 - 470 - 15.513.32530.53.628-pin MCM
    6 x 6 x 1.05
     
    SKY66115-11

    400-510 0.7 -0.716202.5-3.616-pin MCM
    4 x 4 x 0.9
     
    SKY66114-11

    2400-2483 2 12224221.8-3.616-pin MCM
    2.4 × 2.4 × 0.8
     
    SKY66113-11

    2400-2483 2 1221.7-3.616-pin MCM
    2.4 × 2.4 × 0.8
     
    SKY66112-11

    2400-2483 2 11222211.8-3.622-pin MCM
    3.5 x 3.0 x 0.965
     
    SKY66111-11

    2400-2485 0.9 11131.8-520-pin MCM
    3.3 x 3.0 x 0.8
     
    SKY66105-11

    900-930 0.7 N/AN/A2929.52.0-4.812-pin MCM
    6 x 8 x 1.05
     
    SKY65366-21

    400-500 0.4 211.82230.23.0-4.028-pin MCM
    6 x 6 x 0.9
     
    SKY65364-21

    890-960 0.5 151.522303.0-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY66110-11

    2400-2485 0.9 11131.8-520-pin MCM
    3.3 x 3.0 x 0.8
     
    SKY66109-11

    2400-2483  11.5222212.0-3.620-pin MCM
    3 x 4 x 0.9
     
    SKY66108-11

    2400-2500 3.5 12.32.716162.0-3.620-pin QFN
    3 x 3 x 0.55
     
    SKY66104-11

    1787-1930 0.7 N/AN/A29+253.0-4.524-pin MCM
    4 x 4 x 0.9
     
    SKY66101-11

    902-928  162.533302.0-4.836-pin MCM
    6 x 6 x 0.9
     
    SKY66100-11

    169-170 0.4 -0.530242.0-3.616-pin MCM
    4 x 4 x 0.9
     
    SKY65378-11

    860-930 -1.5 172-1.5N/A2.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SKY65377-21

    450-470 TBD TBDTBDTBDTBD3.4-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY65377-11

    450-470 TBD TBDTBDTBDTBD3.4-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY65367-11

    169-170 0.7 -0.7-0.735303.316-pin MCM
    4 x 4 x 0.9
     
    SKY65364-11

    890-960 0.9 151.72230.53.0-3.828-pin MCM
    6 x 6 x 0.9
     
    SKY65362-11

    900-930 3 162.53330.53.55-5.2536-pin MCM
    6 x 6 x 0.9
     
    SKY65352-11

    2400-2500  8.22.217203.320-pin MCM
    6 x 6 x 1.3
     
    SKY65346-21

    902-928  12.42.435263.326-pin MCM
    5 x 5 x 0.9
     
    SKY65344-21

    2400-2500  102.217203.320-pin MCM
    6 x 6 x 1.3
     
    SKY65338-21

    450-470 0.6 32273.612-pin MCM
    8 x 8 x 1.35
     
    SKY65337-11

    2400-2500 1.6 17/720.1/10.5328-pin MCM
    8 x 8 x 1.3
     
    SKY65336-11

    2400-2500  10.5217/720/10328-pin MCM
    8 x 8 x 1.3
     
    SKY65313-21

    860-930  16.11.920.530.53.328-pin MCM
    6 x 6 x 0.9
     
    SE2442L

    902-928 0.7 -0.70.72831.52.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SE2438T

    2400-2500 3.5 12.32.716162.0-3.620-pin QFN
    3 x 3 x 0.55
     
    SE2436L

    2400-2500 3 11.52.528272.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SE2435L

    860-930 2 1622831.52.0-4.824-pin QFN
    4 x 4 x 0.9
     
    SE2432L

    2400-2500 3 11.5222242.0-3.624-pin QFN
    3 x 4 x 0.9
     
    SE2431L

    2400-2500 2 12.5223242.0-3.624-pin QFN
    3 x 4 x 0.9
     
    RFX8425

    2400-2500 1.8b/g/n/ac162.725263.0-3.62.3 x 2.3 x 0.45 
    RFX8422

    2400-2500 10 / 1.2b/g/n103.325243.3-4.82.5 x 2.5 x 0.45 
    RFX2411N

    2400-2500   142.52520 3 x 3 
    RFX2411

    2400-2500   14 / 102.5 / 3.52520 3 x 3 
    RFX2401C

    2400-2525   1132422 3 x 3 
    RFX1010

    780-960   14 / 123 / 3.52827 3 x 3