Switches-
LNB/DBS Matrix Switches

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Description
(Absorptive/
Reflective)
Frequency
(GHz)
Min.
Frequency
(GHz)
Max.
Typ. Isol.
(dB)
Typ. IP1 dB
(dBm)
Package
Package
(mm)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY13419-365LF

    LNB/DBS (A)0.252.157.1-8.543-3812QFN, 20L4 x 4 x 0.75
    SKY13410-365LF

    LNB/DBS (A)0.252.157.5-9.030-4012QFN, 20L4 x 4 x 0.75
    SKY13292-365LF

    LNB/DBS (A)0.252.157.5-9.040-3015QFN, 20L4 x 4 x 0.75
    SKY13272-340LF

    LNB/DBS (A)0.252.157.5-8.540-3115QFN, 20L4 x 4 x 0.75