Switches-
SP3T RF Switches

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    Control
    Logic
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21062

    SP3T0.16.00.45307039 QFN, 16L2 x 2
    SKYA21039

    SP3T2.42.50.75354629 MLP, 8L1.1 x 1.1 x 0.5
    SKY13586-678LF

    SP3T (R)2.42.50.75354629 MLPD, 8L1.1 x 1.1 x 0.33
    SKYA21002

    SP3T (R)0.13.00.5-0.6254529 DFN, 8L2 x 2 x 0.55
    SKY13593-690LF

    SP3T (R)2.42.50.6315431 MLPD, 8L1.5 × 1.5
    SKY13588-460LF

    SP3T (R)0.16.0TBDTBDTBDTBD QFN, 12L2 x 2 x 0.55
    SKY13582-676LF

    SP3T (R)0.43.8    GPIOQFN, 9L1.1 x 1.1 x 0.5
    SKY13523-639LF

    SP3T (R)0.73.00.65505632 QFN, 14L1.6 x 1.6 x 0.45
    SKY13408-465LF

    SP3T (A)1.06.00.8-1.324-285434 QFN, 12L2 x 2 x 0.55
    SKY13398-000

    SP3T (R)0.026.00.55-1.527-155033 die0.65 x 0.45 x 0.127
    SKY13385-460LF

    SP3T (R)0.13.50.5-0.639-255733 QFN, 12L2 x 2 x 0.55
    SKY13373-460LF

    SP3T (R)0.13.50.35-0.540-3055+39 QFN, 12L2 x 2 x 0.55
    SKY13345-368LF

    SP3T (R)0.13.50.5-0.639-255534 QFN, 12L2 x 2 x 0.55
    SKY13317-373LF

    SP3T (R)0.026.00.4-0.827-255029 QFN, 8L1.5 x 1.5 x 0.45
    SKY13251-349LF

    SP3T (R)LF3.00.35-0.629-154625 QFN, 8L2 x 2 x 0.9
    AS227-099LF SP3T (R)0.22.00.45-0.732-206337 Wafer