Audio / Video Displays-
Switches for Audio / Video Display Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Description
(Absorptive/
Reflective)
Frequency
(GHz)
Min.
Frequency
(GHz)
Max.
Typ. Isol.
(dB)
Typ. IIP3
(dBm)
Typ. IP1 dB
(dBm)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21012

    SPDT (R)0.0260.35-0.5024-2646-5030MLPD, 6L1 x 1 x 0.50
    SKYA21003

    SPDT (R)0.16.00.30-0.3540-427038.5QFN, 12L2 x 2 x 0.55
    SKYA21001

    SPDT (R)0.023.00.3-0.423-254330SC-70, 6L2 x 1.25 x 0.9