Switches-
SP4T RF Switches

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • China: +86 21 2606 7288
  • Asia: +886 2 2322 0200
  • Europe: +33-0-1-43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    RON

    (Ω)
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    COFF

    (fF)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    Vpk

    (V)
    Control
    Logic
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY19257-684LF

    SP4T0.13.82  189  42GPIOQFN, 10L1.1 x 1.5 x 0.5
    SKY19249-686LF

    SP4T0.13.80.9  110  40MIPIQFN, 10L1.5 x 1.1 x 0.45
    SKY13626-685LF

    SP4T0.73.8       GPIOQFN, 12L1.1 x 1.1 x 0.5
    SKY13597-684LF

    SP4T0.73.8       GPIOQFN, 10L1.1 x 1.5 x 0.5
    SKY13575-639LF

    SP4T (A)0.16.0 0.640 55   QFN, 12L1.6 x 1.6 x 0.45
    SKY13524-639LF

    SP4T (R)0.73.0 0.750 5632  QFN, 14L1.6 x 1.6 x 0.45
    SKY13392-359LF

    SP4T (A)0.024.0 0.9-1.560-46 4730  QFN, 16L4 x 4 x 0.9
    SKY13388-465LF

    SP4T (R)0.12.7 0.50-0.6531-21 6536  QFN,12L2 x 2 x 0.55
    SKY13384-350LF

    SP4T (A)0.024.0 0.6-1.250-36 5130  QFN, 16L3 x 3 x 0.75
    SKY13380-350LF

    SP4T (R)0.023.0 0.5-0.628-21 6539  QFN, 16L3 x 3 x 0.75
    SKY13322-375LF

    SP4T (R)0.026.0 0.45-2.028-18 5130  QFN, 10L2 x 3 x 0.45
    SKY13296-340LF

    SP4T (A)0.022.5 0.4-0.740-26 4018  QFN, 20L4 x 4 x 0.75