Data Cards-
Front-end Modules for Data Cards Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Frequency
(GHz)
Min.
Frequency
(GHz)
Max.
802.11
WLAN
Standard
Antenna Ports
Typ. Current
@ VCC = 3.3 V
(mA)
Typ. Tx Gain (dB)
Package
Package
(mm)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureTyp. Current
    @ VCC = 3.3 V
    (mA)
    Typ. POUT
    @ 2.5%
    EVM (dBm)
    Typ. Tx Gain (dB)PackagePackage
    (mm)
    Pb-FreeGreen
    SE5516A

    2.4
    4.9
    2.5
    5.9
    a/b/g/n/ac1802.11a/g/n/ac Wireless LAN Front End220
    205
    185
    TBD
    TBD
    155
    190
    16
    21
    18
    18 (@ 3.0% EVM)
    16 (@ 3.0% EVM)
    16 (@ 1.8% EVM)
    13 (@ 1.8% EVM)
    25-30LGA, 24-pin4 x 4 x 1.0