Switching Silicon PIN Diodes-
High Reliability Hermetic Ceramic Switching PIN Diodes

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735 0399
  • Europe: 33 (0)1 43548540

For a complete list of Skyworks' PIN Diodes, please click here.

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

VB
IR = 10 µA (V)
Nominal
I Region
(µm)
Typ.
CJ @ 0 V
(pF)
Max.
CJ @ 50 V
(pF)
Max.
RS @ 10 mA
(Ω)
Max.
TL @ 10 mA
(ns)
Max Thermal
Resistance
(C/W)

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.