Tablets / Laptops-
Antenna Switch Module for Tablet/Laptop Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY18120-11

    SP9T (R)0.42.7TBDTBDTBDMCM 20L2.5 x 2.5
    SKY18108-11

    SP9T (R)0.42.7-0.8/-0.9>3563MCM 20L3.2 x 3.5 x 0.9
    SKY18106-455LF

    SP8T (A)0.42.20.4-0.82566QFN 26L3 x 3.8 x 0.75
    SKY13491-31

    SP14T (R)0.72.70.7-1.1521-30MCM 22L2.5 x 2.9 x 0.8
    SKY13491-21

    SP14T (R)0.43.80.6-1.2535-20MCM 22L2.5 x 2.9 x 0.8
    SKY13455-31

    SP12T (R)0.42.70.6-1.2522-43MCM 22L3.2 x 2.5 x 0.8
    SKY13441

    SP10T (R)0.42.70.5-1.3545-31MCM 20L3.2 x 2.5 x 0.8
    SKY13437-11

    SP12T (R)0.42.70.55-1.3522-44.5MCM 22L3.2 x 2.5 x 0.8
    SKY13413-488LF

    SP12T (R)0.42.70.4-1.135-23QFN 26L2.6 x 3.4 x 0.55
    SKY13412-487LF

    SP12T (R)0.42.70.4-1.135-23QFN 30L3 x 3.8 x 0.75
    SKY13404-466LF

    SP10T (R)0.42.70.5-1.3545-24QFN 26L2.6 x 3.4 x 0.55