Tablets / Laptops-
Low Throw Switch for Tablet/Laptop Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY13472-460LF

    SPDT (R)0.160.35-0.822-407039QFN 12L2 x 2 x 0.55
    SKY13453-385LF

    SPDT (R)0.0160.4-0.727-155733QFN 6L1 x 1 x 0.45
    SKY13448-001 SPDT (R)0.130.35-0.5025-32IMD3, -110408-bump WLCSP1.1 x 1.1 x 0.36
    SKY13421-486LF

    DPxDT0.13.00.3-0.4526-185524QFN 14L1.6 x 1.6 x 0.55
    SKY13414-485LF

    SP4T (R)0.13.80.40-0.6042-267039QFN 14L2 x 2 x 0.55
    SKY13399-468LF

    DPx3T0.72.70.3-0.4527-215537QFN 18L2 x 2 x 0.45
    SKY13397-388LF

    DP5T (R)0.13.00.352937QFN 16L2.3 x 2.3 x 0.45
    SKY13396-397LF

    DPDT (R)0.73.00.3-0.531-185838QFN 12L2 x 2 x 0.55
    SKY13388-465LF

    SP4T (R)0.12.70.50-0.6531-216536QFN-12L2 x 2 x 0.55
    SKY13380-350LF

    SP4T (R)0.023.00.5-0.628-216539QFN 16L3 x 3 x 0.75
    SKY13374-397LF

    SPDT (R)0.0360.35-0.8022-34+68+39QFN 12L2 x 2 x 0.55
    SKY13373-460LF

    SP3T (R)0.13.50.35-0.540-3055+39QFN 12L2 x 2 x 0.55
    SKY13358-388LF

    SP5T (R)0.13.00.5-1.030-2137.5QFN 16L2.3 x 2.3 x 0.45
    SKY13330-397LF

    SPDT (R)0.160.3-0.5535-165539QFN 12L2 x 2 x 0.55