Page Options
RF solutions

Helios™ WEDGE Transceivers
Extending our expertise in GSM, GPRS, EDGE, and CDMA transceiver designs, Skyworks offers highly integrated Helios WEDGE transceivers suitable for EGPRS, WCDMA, and HSPA multi-mode handset applications.

The multimode architecture of the Helios family of WEDGE transceivers allows the devices to be configured for optimal performance in various modes while sharing the same circuitry.

The Helios WEDGE Transceiver family features:

  • Shared transmit path for WCDMA and EGPRS without the need for interstage transmit SAW filters
  • Shared receive path for WCDMA and EGPRS without the need for interstage receive SAW filters
  • EGPRS class 10 to 12 and class 30 to 34 capable
  • HSDPA category 1 to 12 capable; HSUPA category 1 to 6 capable

The Helios WEDGE transceiver family consists of:

  • SKY74210 Direct conversion WEDGE transceiver suitable for 3G DigRF (v3.08) multi-band EDGE and HSPA mobile handset applications.